??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LFP-0002-000 - Accessories
Bill of material
LFP-0002-000
ORDERNO
Part number
621-000-211
TYPE
Part reference
LFP-0002-000
PT
Product type
Fiber-optic
S
Sensor type
Photoelectric
ER
Enclosure rating
IP 67
FT
Fiber type
90 degrees front lens
HS
Head size
Ø 5 mm
WG
Weight
5.3 g
ECCN
Custom tariff number
9001109
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details