??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LXR-0000-084 - Accessories
Bill of material
LXR-0000-084
ORDERNO
Part number
622-000-075
TYPE
Part reference
LXR-0000-084
PT
Product type
Reflector
S
Sensor type
Photoelectric
M
Materials
PMMA
ER
Enclosure rating
IP 67
T
Type
Standard
SI
Size
Ø 82 mm
SA
Self adhesive
No
TR
Temperature range
-25...+70 °C
WG
Weight
30.0 g
ECCN
Custom tariff number
90029
REACH
YES
ROHS
YES
INFO
Info
Product details