??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LXU-0003-025 - Accessories
Bill of material
LXR-0003-025
ORDERNO
Part number
622-000-082
TYPE
Part reference
LXR-0003-025
PT
Product type
Reflector
S
Sensor type
Photoelectric
ER
Enclosure rating
IP 67
T
Type
Standard foil
SI
Size
22800 x 25 mm
SA
Self adhesive
Yes
TR
Temperature range
-40...+80 °C
WG
Weight
275.0 g
ECCN
Custom tariff number
3919108
REACH
YES
ROHS
YES
INFO
Info
Product details