??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LXU-0000-084 - Accessories
Bill of material
LXU-0000-084
ORDERNO
Part number
605-000-307
TYPE
Part reference
LXU-0000-084
PT
Product type
Reflector
S
Sensor type
Photoelectric
M
Materials
Plastic
ER
Enclosure rating
IP 67
T
Type
Standard UV
SI
Size
Ø 82 mm
SA
Self adhesive
No
TR
Temperature range
-40...+70 °C
WG
Weight
27.1 g
ECCN
Custom tariff number
39269097
REACH
YES
ROHS
YES
INFO
Info
Product details