??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 23
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-60X-065-12X - Inductive Sensor
Bill of material
DW-AD-603-065-122
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Basic
PF
Product family
Classics - Series 600
H
Housing size
Ø 6.5 mm
OD
Operating distance
1.5 mm
C
Connection
M
Mounting
Embeddable
P
Polarity
OP
Output
I
Interface
SV
Supply voltage
10...30 VDC V
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
Ø 6.5, Embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
5000 Hz
HM
Housing material
Stainless-steel V2A
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description