??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
CONTRINEX
Description
DW-AX-60X-C8 - Inductive Sensor
Bill of material
DW-AD-604-C8
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Basic
PF
Product family
Classics - Series 600
H
Housing size
8 x 8 (C8) mm
OD
Operating distance
1.5 mm
C
Connection
M
Mounting
Embeddable
P
Polarity
OP
Output
I
Interface
SV
Supply voltage
10...30 VDC V
TR
Temperature range
-25...+70 °C
ER
Enclosure rating
IP 67
HSR
Housing size + mounting
8 x 8 (C8), Embeddable mm
PO
Polarity + Output
SFM
Switching frequency max.
3500 Hz
HM
Housing material
Zamak
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
IODD
IO Device Description