??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DW-MX-703-P12G - Inductive Sensor
Bill of material
DW-MS-703-P12G
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Maritime
PF
Product family
Full Inox - Series 700
H
Housing size
M12 mm
OD
Operating distance
1.5 mm
C
Connection
M
Mounting
Embeddable
P
Polarity
PNP
OP
Output
Normally open (NO)
I
Interface
IO-Link
SV
Supply voltage
10...30 VDC V
OPR
Operating pressure
≤ 500 / ≤ 800 peak bar
TR
Temperature range
-25...+85 °C
ER
Enclosure rating
IP 68 / IP 69K
HSR
Housing size + mounting
M12, Embeddable mm
PO
Polarity + Output
PNP, Normally open (NO)
SFM
Switching frequency max.
850 Hz
HM
Housing material
V4A / 1.4435 / AISI 316L
WG
Weight
g
ECCN
Custom tariff number
8536504
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details