??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
CONTRINEX
Description
DTL-C55PA-TM - Photoelectric sensor
Bill of material
DTL-C55PA-TMS-619-506
ORDERNO
Part number
TYPE
Part reference
ROT
Rotation
°
PR
Product range
Distance sensors
OPR
Operating principle
Distance diffuse
RM
Range max.
100...5000 mm
OR
Operating range
100...5000 mm
LS
Light source
Laser class 1, red 650 nm
H
Housing size
50 x 50 (C55) mm
HM
Housing material
ABS
ER
Enclosure rating
IP 67/IP 69K
P
Polarity
PNP/NPN auto-detect
O
Output
I
Interface
Standard output
C
Connection
M12 5-pin
SV
Supply voltage
18...30 VDC V
PO
Polarity + Output
SA
Sensitivity adjustment
Teach button/input
SFM
Switching frequency max.
250 Hz
TR
Temperature range
-40...+60 °C
R
Resolution
< 5 mm
LI
Linearity
± 30 mm
WG
Weight
125.0 g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
OM
Operating manual
Info
INFO
Info
Product details