??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
CONTRINEX
Description
UST-M18PC-WSS - Ultrasonic sensors
Bill of material
UST-M18PC-WSS-303
ORDERNO
Part number
TYPE
Part reference
OPR
Operating principle
Diffuse
RM
Range max.
40...300 mm
H
Housing size
M18 mm
HT
Housing type
Short body
HM
Housing material
PBT
ER
Enclosure rating
IP 67
P
Polarity
O
Output
NO (default)/NC
I
Interface
Standard output
C
Connection
M12 4-pin
SV
Supply voltage
10...30 VDC V
PO
Polarity+Output
SFM
Switching frequency max.
8 Hz
TR
Temperature range
-20...+70 °C
WG
Weight
65.0 g
ECCN
Customs tariff number
8536508
REACH
YES
ROHS
YES
CE
CE certificate
Info
OM
Operating manual
Info
INFO
Info
Product details