??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Type 12 Console & Consolet Enclosures, Series AW-14 Consoles
Bill of material
AC-1424B
PN
Part No.
AC-1424B
A
A - Height
50.00 polegada
AMM
A - Height
1270 mm
B
B - Width
polegada
BMM
B - Width
610 mm
C
C - Depth
23.00 polegada
CMM
C - Depth
584 mm
CBS
Console Body Size - Height x Width x Depth - A x B x C
50.00x24.00x23.00 polegada
CBSMM
Console Body Size - Height x Width x Depth - A x B x C
1270x610x584 mm
GA
Gauge
14
LOD
Level of Details