??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 45 MN - Block
Bill of material
HRC 45 MN-B-VC-N-Block
MOD
Model Code
HRC 45 MN
R
Additional 6 holes
ST
Seal type
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
AG
Accuracy grade
SN
NBR seal
H
70 mm
W2
20.5 mm
W1
45 mm
W
86 mm
L
135.5 mm
L1
102.5 mm
H2
h2
60.7 mm
P1X
60 mm
P2X
60 mm
P22
P2X/2
- mm
P3
- mm
MXG2
Mxg2
M10x20 mm
T
14 mm
N1
PT1/8x12.5 mm
N2
M6x10.5 mm
N3
P5
E
14.0 mm
S1
21.1 mm
S2
28.1 mm
S3
27.3 mm
S4
27.3 mm
BW
Block weight
2794 g