??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
회사명
CP System
내용
nsb045CRG - G Clean Chain
BOM
NSB 045CRG.075.R75/F-506L
TYP
Type
NSB 045CRG
B
Outer Height
70 mm
D
Inner Height
49 mm
T
Pitch
45 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
506.0 mm
ST
Stroke Range
mm
LS
Stroke
mm
값 입력 LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
값 입력 LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
BT
Bracket Type
DV
Divider
SP
Separator
DVS
Side Divider
2
TW
Tie Wrap
NTW
No. of Tie Wrap
GC500N
No. of GC500 Rail
GC300N
No. of GC300 Rail