??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
NSB028N Chain Cable - Calbe Chain
Bill of material
NSB028N-35 (224,46,0,0,0)_CC
TYP
Type
NSB028N
HI
Inner Height
26.0 mm
HG
Outer Height
38 mm
BI
Inside Width
mm
BK
Outside Width
55 mm
LK
Chain Length
224 mm
KR
Radius
mm
LS
Traverse
mm
Enter value for LS
Traverse
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
T
Pitch
28 mm
INFO
PDF Katalog
KR1
15.000 mm