??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Glen Dimplex
Description
LA 40TU-2 - High efficiency air-to-water heat pump for outdoor installation. 40 kW heat output
Bill of material
LA 40TU-2-376680
TYP
Order reference
ARTNR
Item No.
376680
LODLEVEL
LOD Level
HST
Heat source throughput min.
m3/h
TH
Thread heating connection
CH
Heating connection
Inch
HWT
Heating water throughput
m3/h
PL
Pressure loss heating water throughput
Pa
CV
Connection voltage
V
CVP
Control voltage protection
NC
Nominal current A7 / W35
A
G
Weight
kg
INFO
web
Info
SA810ID03
Manufacturer order number
SA010ID02
Sheet number of the guideline
SA100ID04
Application
SA110ID04
Type
SA200ID03
Heat source
SA300ID03
Backup heat/energy source
SA400ID03
Design
SA450ID03
Installation location
SA460ID03
Heat pump output control
SA500ID03
Heat pump drive energy
SA550ID03
Functional principle
SA700ID04
product name
SA700ID05
heating output
kW
SA700ID06
coefficient of performance
SA700ID10
starting current
A
SA700ID12
refrigerant used
SA700ID13
Filling quantity of the refrigerant (in accordance with EU F-GAS Regulation 517/2014)
kg
SA700ID14
Sound power level (according to ErP indoor)
dB(A)
SA700ID16
Max. flow temperature (without additional heating)
°C
SA700ID18
drinking water heating via indirectly heated storage tank
SA700ID20
cooling function
SA700ID22
number of compressors
SA700ID23
stages
SA700ID24
sound power level(according to ErP for outdoors)
dB(A)
SA700ID27
electrical connection
SA700ID28
maximum supply temperature
°C
SA700ID33
product series
SA810ID04
DATANORM number
SA810ID10
Description/supplementary text for the order number
SA700ID09
Electrical connection
SA010ID03
Date of issue (month) of the standard
SA010ID04
Manufacturer name
SA700ID07
input power heat pump
kW
SA700ID11
index to record type 200 Heat source
SA700ID25
degree of protection according to DIN EN 60529
SA700ID36
design of refrigerant circuit