??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Dirak
Description
5-127.01 - Castellated Profile EPDM
Bill of material
209-1401.00-00000
BESTNR
Order number
209-1401.00-00000
AUS
Version
Castellated profile
L
Collar length
mm
Enter value for L
Collar length
mm
cm
inch
ft
B
Width
8 mm
H
Height
4 mm
F
Color
Black
MAT
Material
EPDM
VE
Collar length
125 m
INFO
HTML Online
Product page DIRAK.com