??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Counterplate for stepped jaw 3 mm - -
Bill of material
23801312
BEST
Order No.
23801312
B
width
20 mm
B1
Distance
6.5 mm
B2
Distance
3.3 mm
H
height
3 mm
L
Length
100 mm
BS
Description
Information
Infotext