??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
SWA 39 quick-action clamp for QUADERFIX - -
Bill of material
362900
BEST
Order No.
362900
SSTELLE
Interface fitted
SWA 39
B
width
53.5 mm
H
height
21.5 mm
L
Length
60 mm
BS
Description
Information
Infotext