??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Base mount - -
Bill of material
263710
BEST
Order No.
263710
SSTELLE
Interface fitted
SWA 39 mm
B
width
52.2 mm
H
height
11.5 mm
L
Length
150 mm
BS
Description
Information
Infotext