您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
KM0603966460271730
D-M-E
DME EUROPEAN CAD LIBRARY
Mold bases plastics
Mold bases plastics
KM Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{dme/d_m_e_euro/2/a/mold_plate_euro/km60_plate.prj},{NB=KM0603966460271730},{REF=KM0603966460271730},{DESC=KM60 / 396 × 646 × 27 / 1.1730},{SR=396 × 646},{TP=KM60},{MAT=1.1730},{W=268},{L=646},{T=27},{M=M10},{MX1=10.000},{WS=240},{LS=564}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 190
HELP_VARIABLE
Company
D-M-E
Description
KM60 - KM60 - Ejector retainer plate - Euro standard
Bill of material
KM0603966460271730
REF
Catalog Number
KM0603966460271730
KM0603966460271730
DESC
Description
KM60 / 396 × 646 × 27 / 1.1730
KM60 / 396 × 646 × 27 / 1.1730
SR
Series
396 × 646
396 × 646
TP
Type
KM60
MAT
DIN Steel
1.1730
1.1730
W
Width W
268
268
mm
L
Length L
646
646
mm
T
Thickness T
27
27
mm
M
Thread M
M10
M10
WS
Screws Distance WS
240
240
mm
LS
Screw Distance LS
564
564
mm