??
Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
DMS Diemould Service
Description
Cashew Gate Inserts GTE 12mm - Cashew Gate Inserts
Bill of material
GTE-12-12
PARTNO
Catalog Number
B1
Length
12 mm
B2
Length
10 mm
D2
Diameter
mm
D3
Diameter
mm
D4
Length
5 mm
M
Thread
5 mm
VHF
Weight
g
VRF
Weight
g
VLF
Weight
g
INFO
Catalogue page