??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 23
HELP_VARIABLE
Company
Dodge
Description
N Type - QD Bushing
Bill of material
119950
PN
Part Number
BS
Bushing Symbol
BORE
Bore
Cal
BK
Bushing Keyway
Cal
SK
Shaft Keyseat (Ref)
Cal
BTQ
Bushing Torque Capacity
150.000 Lb-in
A
1.50 Cal
B
B Diameter
7.00 Cal
CI
C Hub Dia.-CI 30 Iron
12.00 Cal
CS
C Hub Dia.-Steel
N/A Cal
D
D Diameter
10.00 Cal
E
8.12 Cal
F
6.25 Cal
G
0.56 Cal
WEIGHT
Average Weight
70 Lbs
BC
Bolt Circle
8.50 Cal
NS
Number of Screw
4
SS
Screw Size
7/8x8 Cal
ST
Screw Torque
3600 Lb-in
LCO
Required Wrench Clearance L-Install Conventional Mounting Using Open-End Wrench
2.28 Cal
LC
Required Wrench Clearance L-Install Conventional Mounting
N/A Cal
MCO
Required Wrench Clearance M-Remove Conventional Mounting Using Open-End Wrench
9.25 Cal
MC
Required Wrench Clearance M-Remove Conventional Mounting
N/A Cal
LRO
Required Wrench Clearance L-Install Reverse Mounting Using Open-End Wrench
N/A Cal
LR
Required Wrench Clearance L-Install Reverse Mounting
N/A Cal
MRO
Required Wrench Clearance M-Remove Reverse Mounting Using Open-End Wrench
N/A Cal
MR
Required Wrench Clearance M-Remove Reverse Mounting
N/A Cal