??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Dodge
Description
Flexidyne Couplings - Flexidyne
Bill of material
70Cx1/2x1/2-H
PN
Part Number
CS
Coupling Size
BOREMOTOR
Bore Range of Bushing (Motor)
BOREDRIVEN
Bore Range of Bushing (Driven)
RPM
Max.RPM
1800
WT
Weight (Coupling Less Bushings)
lbs
MPN
Mechanism (Includes Disc) Part Number
SIZE
Size
TYPE
Poly-Disc Flange - Type H/Type F
PDHPN
Poly-Disc Flange (Type H) Part No.
PDFPN
Poly-Disc Flange (Type F) Part No.
Not Available
BNMOTOR
Bush No. - Motor End
BNDRIVEN
Bush No. - Driven End
PDPN
Replacment Poly-Disc Part Number
MTLPN
Motor - Taper-Lock Part Number
DTLPN
Driven - Taper-Lock Part Number
A
Inch
B
Inch
C
Inch
DX
D (X End)
Inch
DY
D (Y End)
Inch
E
Inch
F
Inch
G
Inch
X
X End
Y
Y End