??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Duplomatic
Description
Level switch
Bill of material
LS-B12-140/10-D24K1-SPDT
CODE
Code
3906500015
TIPO
Level switch
LS
TYPE
Port type
B12 = ½” BSPP
SWL
Switching level
140
SER
Series
10
DC
Power supply
D24 = 24 V DC
K
Electrical connection
K1 = Electrical connector type DIN 43650
SPDT
SPDT