您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Eaton BIM
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton BIM
HRL-3060-00-30W-40-2-220-T1
Eaton BIM
Lighting and controls
Lighting
Recessed
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{eaton_bim/lighting_and_controls/lighting/recessed/hrl.prj},{NB=HRL-3060-00-30W-40-2-220-T1(300)},{IDNR=HRL-3060-00-30W-40-2-220-T1},{EF006436=2},{EF012150=0},{EF012488=0},{EF012489=0},{EF012490=0},{EF011869=0},{EF011870=90},{EF011871=0},{EF011872=0},{EF011873=0},{EF011874=0},{EF000280=18},{EF009349=2950},{EF009346=4000},{EF025740=0.95},{EF000008=275},{EF001456=121},{EF001438=605},{EF000015=605},{EF001391=5},{EF000085=4},{NO_CU_PER_OU=1},{PRICE_QUANTITY=1},{QUANTITY_MIN=1},{QUANTITY_INTERVAL=1},{STATISTICS_FACTOR=1},{L=542.000},{W=208.000},{SW=29.000},{B=105.000},{B1=15.000},{B2=10.000},{L1=605.000},{W1=271.000},{SWD=40.000},{DIST=173.500},{V=2.000},{DESCRIPTION_SHORT=LED recessed luminiare for hazardous areas Zone 1, 2, 21, 22},{LODLEVEL=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Eaton BIM
Description
HRL - LED recessed luminiare for hazardous areas Zone 1, 2, 21, 22
Bill of material
HRL-3060-00-30W-40-2-220-T1
IDNR
Article Number
HRL-3060-00-30W-40-2-220-T1
HRL-3060-00-30W-40-2-220-T1
LODLEVEL
LOD Level
300
200
300
200
DESCRIPTION_SHORT
LED recessed luminiare for hazardous areas Zone 1, 2, 21, 22
DESCRIPTION_LONG
Explosion protected LED recessed fitting for Zone 1/21, HRL, 300x600mm, 4000K, through wiring, 2 x M20 metal thread with threaded plug + 2 x M20 metal thread
Explosion protected LED recessed fitting for Zone 1/21, HRL, 300x600mm, 4000K, through wiring, 2 x M20 metal thread with threaded plug + 2 x M20 metal thread
INTERNATIONAL_PID
SUPPLIER_ALT_PID
CCL1714057
CCL1714057
MANUFACTURER_PID
CCL1714057
CCL1714057
MANUFACTURER_NAME
Eaton
MANUFACTURER_TYPE_DESCR
HRL/3060/00/30W/40/2-220
HRL/3060/00/30W/40/2-220
SPECIAL_TREATMENT_CLASS
NONE
EF000003
Mounting method
Ceiling mounting
EF000441
Adjustable
no
EF002423
Lamp type
LED not exchangeable
EF005905
With light source
Yes
EF006436
Suitable for number of lamps
2
2
EF000048
Lamp holder
Other
EF001596
Material housing
Steel
EF004284
Material cover
plastic matt/satinized
EF000187
Voltage type
AC/DC
EF005127
Nominal voltage
110 | 240
V
EF012150
LED nominal current at constant current
0
mA
EF000381
Type of control gear
Electronic ballast
EF007556
Control gear included
Yes
EF012170
Light distributor
None
EF008157
Beam angle
extreme wide beam
EF012487
Energy efficiency class of the built-in lamp
-
EF012488
Energy efficiency class of the provided exchangeable built-in lamp
0
EF012489
Highest energy efficiency class of the exchangeable lamp
0
EF012490
Lowest energy efficiency class of the exchangeable lamp
0
EF011875
Power supply energy efficiency index (EEI)
Other
EF011869
Rated life time L70/B10 at 25 °C
0
h
EF011870
Rated life time L70/B50 at 25 °C
90
h
EF011871
Rated life time L80/B10 at 25 °C
0
h
EF011872
Rated life time L80/B50 at 25 °C
0
h
EF011873
Rated life time L90/B10 at 25 °C
0
h
EF011874
Rated life time L90/B50 at 25 °C
0
h
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
Other
EF004293
Impact strength
IK08
EF000004
Protection class
I
EF005728
For Ex-zone gas
1, 2
EF008404
For Ex-Zone dust
21, 22
EF012090
Rated ambient temperature acc. IEC62722-2-1
-40 | 55
-40 | 55
°C
EF000280
Suitable for lamp power
18
18
W
EF009347
Max. system power
-
W
EF009349
Rated luminous flux acc. IEC 62722-2-1
2950
2950
lm
EF009350
Colour of light
White
EF009346
Colour temperature
4000
K
EF025740
Power factor
0.95
EF000008
Width
275
275
mm
EF001456
Height/depth
121
mm
EF001438
Length
605
605
mm
EF000015
Outer diameter
605
605
mm
EF011868
Type of wiring
Suitable for through wiring
EF001391
Number of poles
5
EF000085
Conductor cross section
4
mm²
EF000124
Connection type
Screwed terminal
ORDER_UNIT
CONTENT_UNIT
NO_CU_PER_OU
1
PRICE_QUANTITY
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
STATISTICS_FACTOR
1
MD04
https://www.eaton.com/content/dam/eaton/products/lighting-and-controls/crouse-hinds/literature/crouse-hinds-hrl-led-brochure.pdf
MD01
LDT
hrl3060_30w_40.ldt