??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 99
HELP_VARIABLE
Company
eaton_qs
Description
02 - One-phase control transformer
Bill of material
204936
MANUID
Product number of the Manufacturer
DESCSHORT
Short Description
DESCLONG
Long Description
MANUTYPEDESC
Manufacturer Type Description
IMAGE
Image
PREVIEW
Preview
INTNO
International product number
BUYER_PID
MANUNAME
Manufacturer Name
Eaton
DELTIME
Delivery Time
0
PRODSTAT
Product status
Master2016
AAB434
designed as safety transformer
AAB435
designed as compensator transformer
false
AAB436
designed as isolating transformer
AAB685
suitable for circuit-board mounting
false
AAB868
max. primary voltage 1
V
AAB870
max. primary voltage 10
0.0 V
AAB871
max. primary voltage 2
0.0 V
AAB873
max. primary voltage 3
0.0 V
AAB875
max. primary voltage 4
0.0 V
AAB876
max. primary voltage 5
0.0 V
AAB877
max. primary voltage 6
0.0 V
AAB878
max. primary voltage 7
0.0 V
AAB879
max. primary voltage 8
0.0 V
AAB880
max. primary voltage 9
0.0 V
AAB887
max. secondary voltage 1
V
AAB888
max. secondary voltage 10
0.0 V
AAB889
max. secondary voltage 2
V
AAB890
max. secondary voltage 3
0.0 V
AAB891
max. secondary voltage 4
0.0 V
AAB892
max. secondary voltage 5
0.0 V
AAB893
max. secondary voltage 6
0.0 V
AAB894
max. secondary voltage 7
0.0 V
AAB895
max. secondary voltage 8
0.0 V
AAB896
max. secondary voltage 9
0.0 V
AAB991
min. primary voltage 1
V
AAB993
min. primary voltage 10
0.0 V
AAB994
min. primary voltage 2
0.0 V
AAB996
min. primary voltage 3
0.0 V
AAB998
min. primary voltage 4
0.0 V
AAB999
min. primary voltage 5
0.0 V
AAC000
min. primary voltage 6
0.0 V
AAC001
min. primary voltage7
0.0 V
AAC002
min. primary voltage 8
0.0 V
AAC003
min. primary voltage 9
0.0 V
AAC007
min. secondary voltage 1
V
AAC008
min. secondary voltage 10
0.0 V
AAC009
min. secondary voltage 2
V
AAC010
min. secondary voltage 3
0.0 V
AAC011
min. secondary voltage 4
0.0 V
AAC012
min. secondary voltage 5
0.0 V
AAC013
min. secondary voltage 6
0.0 V
AAC014
min. secondary voltage 7
0.0 V
AAC015
min. secondary voltage 8
0.0 V
AAC016
min. secondary voltage 9
0.0 V
AAC087
relative short-circuit voltage
%
AAC092
Toroidal core
false
BAD715
suitable for series installation
false
BAE190
designed as short-circuit-proof
false
BAG975
degree of protection
IP00
AAB729
Insulation Material Class acc. to IEC 85
WPA213
AAC967
Rated performance
V·A
BAA020
height
mm
BAB577
depth
mm
BAF016
width
mm
AAO057
Product type
AAO663
GTIN
AAU731
Manufacturer product family
AAU732
Manufacturer product root
LV Transformer
AAW338
Manufacturer product designation
AAO735
name of supplier
Eaton
AAD931
customs tariff number (TARIC)
85043180
BAA303
Power loss, static, current-independent [Pls]
W
BAB392
certificate/approval
CE
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
COO
Country of origin
AT
WEIGHT
LENGTH
WIDTH
DEPTH