??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Elesa
Description
I.218 - Shaped handle
Bill of material
Shaped handle I.218/60-M10
CODE
Code
20801
DESCRIPTION
Description
I.218/60-M10
DIM01
L
62 mm
DIM02
d
M10
DIM03
d1
18 mm
DIM04
h
25 mm
DIM05
l1
4 mm
WEIGHT
Weight
32 g