??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Elesa
Description
RH-A4 - Oval cross section tubular handles
Bill of material
Oval cross section tubular handles RHA4-35.250.S04
CODE
Code
DIM01
f
mm
DIM02
L
mm
DIM03
d
M8
DIM04
p
15 mm
DIM05
B
25 mm
DIM06
B1
35 mm
DIM07
h
52 mm
DIM08
l
36 mm
DIM10
l2
20 mm
WEIGHT
Weight
g