??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
Elesa
Description
RH-W1-CLEAN - Tubular handles
Bill of material
Tubular handles RHW1-30.R200.9002
CODE
Code
DIM01
f
mm
DIM02
d
M8
DIM03
p
15 mm
DIM04
L
mm
DIM05
B
30 mm
DIM06
h
50 mm
DIM07
h1
33 mm
DIM08
l
45 mm
DIM09
l1
15 mm
DIM10
l2
35 mm
WEIGHT
Weight
495 g