您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Connecting clamps with mounting base GN 146.5-B50-A-4
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 146.5-GN 146.6
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_146_5_gn_146_6/gn_146_5.prj},{NB=Connecting clamps with mounting base GN 146.5-B50-A-4},{CODE=GN.46905},{DESCRIPTION=GN 146.5-B50-A-4},{DIM01=50},{DIM02=10.7},{DIM03=M10},{DIM04=60},{DIM05=65},{DIM06=98.5},{DIM07=50},{DIM08=9},{DIM09=92},{DIM10=62},{DIM11=128},{DIM12=98},{WEIGHT=1081},{NDM=10.000},{KDM=6.466},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
GN 146.5 - Connecting clamps with mounting base
Bill of material
Connecting clamps with mounting base GN 146.5-B50-A-4
CODE
Code
GN.46905
GN.46905
DESCRIPTION
Description
GN 146.5-B50-A-4
GN 146.5-B50-A-4
DIM01
d1
50
50
mm
DIM02
d2
10.7
10.7
mm
DIM03
d3
M10
M10
DIM04
d4
60
60
mm
DIM05
k
65
65
mm
DIM06
l
98.5
98.5
mm
DIM07
m
50
50
mm
DIM08
t
9
9
mm
DIM09
x1
92
92
mm
DIM10
x2
62
62
mm
DIM11
y1
128
128
mm
DIM12
y2
98
98
mm
WEIGHT
Weight
1081
1081
g