??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 884 A - Breather filters, Type A, low design
Bill of material
Breather filters GN 884-G1/4-A-MS
PARTNUMBER
E+G PARTNUMBER
D1
Thread
D2
mm
E1
mm
L1
mm
L2
mm
SW
mm
LD
ca. air passage 0.2 bar
46 l/min.
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84818079
ROHS
YES
INFOEG
Product details
Product details