目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Stainless Steel-Retractable handle GN 598.5-KU-23
Elesa+Ganter
固定及旋转手柄
GN 598.5
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/gn598_5/gn598_5_asmtab.prj},{NB=NIROSTA-Umleggriff GN 598.5-KU-23 (Activated)},{PARTNUMBER=GN 598.5-KU-23},{POS=90},{GRIFFSTELLUNG=0 oder 90},{D1=23},{D2=M6},{D2K=4.8},{D3=20},{L1=87},{L2=19.5},{L3=6.0},{L4=80},{L5=10.5},{ABS1=9.300},{R1=6.000},{ABS2=5.000},{ABS3=65.000},{ABS4=5.700},{ABS5=9.500},{ABS6=3.000},{KDM=4.917},{NDM=6.000},{WEIGHT=0.1020},{CTN=84879090},{ROHS=YES},{PPATH=gn598_5_asmtpl.prj},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 598.5 - Stainless Steel-Retractable handles
明细表
Stainless Steel-Retractable handle GN 598.5-KU-23
PARTNUMBER
E+G PARTNUMBER
GN 598.5-KU-23
GN 598.5-KU-23
POS
Position
Activated
Unactivated
Activated
Unactivated
D1
23
23
mm
D2
Thread
M6
M6
D3
20
20
mm
L1
~
87
87
mm
L2
19.5
19.5
mm
L3
6.0
6.0
mm
L4
~
80
80
mm
L5
10.5
10.5
mm
WEIGHT
Weight
0.1020
0.1020
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Produktdetails
Produktdetails