??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 129.3 - Hinges
Bill of material
Hinge GN 129.3-66-55-A-ST
PARTNUMBER
E+G PARTNUMBER
L1
mm
L2
55 mm
B
18 mm
D1
8.4 mm
D2
15 mm
D3
Pin
8 mm
H
18 mm
L3
24 mm
L4
max.
mm
L5
12 mm
L6
29 mm
L7
32 mm
L8
mm
M1
41 mm
M2
37 mm
M3
mm
T
9 mm
W
Angle
°
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83021000
ROHS
YES
INFOEG
Product details
Product details