??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 2291 - Hinges wings for aluminum profiles / panel elements, Type IN, interior hinge wing, with guide step
Bill of material
Hinge wing GN 2291-50-40-IN-C-EL
PARTNUMBER
E+G PARTNUMBER
L1
50 mm
L2
mm
D1
mm
D2
14 mm
D3
8 mm
K
40 mm
L4
43 mm
M1
mm
M2
mm
N
-0,3
8 mm
S2
6.5 mm
KEN
Identification no.
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76169990
ROHS
YES
INFOEG
Product details
Product details