??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Empresa
Elesa+Ganter
Descripción
GN 862.1 - Toggle Clamps, Pneumatic, with Additional Manual Operation, Type APVS, Forked clamping arm, with two flanged washers
Lista de materiales
Toggle Clamp GN 862.1-230-APVS-M
PARTNUMBER
E+G PARTNUMBER
GROESSE
Size
mm
POS
Position
FH
Holding force
N
FS
Clamping force at 6 bar ≈
N
A
mm
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
D1
D2
mm
D3
Compressed air connections
IA
Inside Ø Connection tube
mm
E
mm
H1
mm
H2
mm
H3
mm
L1
mm
L2
mm
M1
mm
M2
mm
M3
mm
M4
mm
M5
mm
M6
mm
R
mm
S1
mm
S2
6 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOEG
Product details
Product details