??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 816.1 - Locking plungers, type AK, operation with knob, with lock nut
Bill of material
Locking plunger GN 816.1-6-M12x1,5-AK
PARTNUMBER
E+G PARTNUMBER
POS
Position
ABSTAND
Lock nut
mm
Inserisci valore per ABSTAND
Lock nut
mm
cm
inch
ft
D1
Plunger 0/-0.05 Bore +0.15/+0.07
mm
D2
Thread
D3
mm
D4
28 mm
L1
~
mm
L2
mm
L3
mm
L4
~
6 mm
SW
mm
FEDERDRUCK
initial / end ~
N
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOEG
Product details
Product details