??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 817.7 - Stainless Steel Indexing Plungers, Type E, Pneumatically single-acting, protrude by spring force
明细表
Stainless Steel Indexing Plunger GN 817.7-8-12-E-BS0,4
PARTNUMBER
E+G PARTNUMBER
POS
Position
ABSTAND
Lock nut
mm
输入参数值: ABSTAND
Lock nut
mm
cm
inch
ft
D1
Pin -0,02/-0,05 Bore H7
mm
L1
mm
D2
D3
M3
D4
21 mm
L2
mm
L3
mm
L4
10 mm
L5
24 mm
L6
min.
4 mm
SW1
19 mm
SW2
mm
F1
Spring force ≈ Retracted
26 N
F2
Spring force ≈ Protruding
12 N
KENN
Identification
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOEG
Product details
Product details