??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
CMLX - Compression latches with padlock holes
Bill of material
Compression latches with padlock holes CMLX.32-25 (0)
PARTNUMBER
Code
DESCRIPTION
Description
ROT
Rotation
DIM01
H
mm
DIM02
D
30 mm
DIM03
l
16 mm
DIM04
l1
25 mm
DIM05
l2
mm
DIM06
d1
8 mm
DIM07
h
23 mm
DIM08
h1
18.5 mm
WEIGHT
Weight
g
INFOEG
Produktdetails
Produktdetails