??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 2190 - Edge Protection Seal Profiles, Type A, Upper seal profile
Bill of material
Edge Protection Seal Profile GN 2190-NBR-20,5-A-20
PARTNUMBER
E+G PARTNUMBER
H1
20,5 mm
L
Cutting length
20 m
A
Clamping area
mm
B
11 mm
H2
10.5 mm
R1
90 mm
R2
50 mm
R3
30 mm
W1
10 mm
W2
up to 50% permissible deformation
7 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
ROHS
YES
INFOEG
Product details
Product details