??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 6226 - Stainless Steel Spacers, Hygienic Design, Type A2, Through-hole with continuous thread
Bill of material
Stainless Steel-Spacer GN 6226-28-30-A2-MT-E
PARTNUMBER
E+G PARTNUMBER
D1
mm
L
Length ±0,1
mm
D2
Through-hole for screw
D3
Thread
D4
mm
D5
mm
OB
Finish
Matte finish (Ra < 0.8 µm)
SEALING
Material (sealing ring)
WEIGHT
Weight
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOEG
Product details
Product details