??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 12
HELP_VARIABLE
Şirket
Elesa+Ganter
Açıklama
GN 131 - Two-Way Connector Clamp, Aluminum, with screw, stainless steel
Malzeme listesi
Two-Way Connector Clamp GN 131-B14-B14-2-SW
PARTNUMBER
E+G PARTNUMBER
D1
Bore
D2
Bore
K
Clamping length
25 mm
L1
64 mm
M
20 mm
Z
Screw locations
M6-20
L2
Clamping lever
OBVIS
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details