??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 274.4 - Sensor Holders, Aluminum, with screw, stainless steel
明细表
Sensor holder GN 274.4-B25-B18-2-SW
PARTNUMBER
E+G PARTNUMBER
D1
Bore for clamping-Ø
D2
Bore for sensor
B
Swivel width
40 mm
D3
50 mm
K
40 mm
L1
95 mm
M
43 mm
T
10 mm
Z
Screw location
M8-25
L2
Clamping lever
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details