??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Şirket
Elesa+Ganter
Açıklama
GN 425.1 - Cabinet ''U'' handles
Malzeme listesi
Cabinet ''U'' handle GN 425.1-A4-10-100-GS
PARTNUMBER
E+G PARTNUMBER
D1
10 mm
L
Length
mm
D2
Thread
M5
D3
mm
15
H1
47 mm
H2
35 mm
R
11 mm
T
min.
12 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details