??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 12
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 668 - Flat cabinet "U" handles
Bill of material
Flat cabinet "U" handle GN 668-20-170-B-BL
PARTNUMBER
E+G PARTNUMBER
OFLVIS
Surface
B1
20 mm
L1
±0.25
mm
A
10 mm
B2
23 mm
D
Thread
M5
H1
45 mm
H2
6.5 mm
H3
7.5 mm
L2
mm
L3
mm
L4
mm
R
15 mm
T
min.
10 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details