??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
M.2000 - Bridge handle
Bill of material
Bridge handle M.2000/180-B-M6
PARTNUMBER
Code
260830-C1
DESCRIPTION
Description
M.2000/180-B-M6
DIM01
L
212.5 mm
DIM02
f±1
180 mm
DIM03
d
M6
DIM04
h1
65 mm
DIM05
B
24 mm
DIM06
b1
35 mm
DIM07
l1
113 mm
DIM08
l2
20 mm
DIM09
p
12 mm
DIM10
F1
700 N
DIM11
F2
2000 N
DIM12
F1
7 J
DIM13
F2
6 J
WEIGHT
Weight
210 g
INFOEG
Product details
Product details