??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
MRH - Folding handles with recessed tray
Bill of material
Folding handles with recessed tray MRH.80-6(10)
PARTNUMBER
Code
DESCRIPTION
Description
POS
Position
DIM01
B
21
DIM02
L
82
DIM03
H
26
DIM04
h1
19
DIM05
h2
2.5
DIM06
b1
10
DIM07
b2
30
DIM08
l1
38
DIM09
s
DIM10
d
19.5
DIM11
F1
400 N
WEIGHT
Weight
- g
INFOEG
Product details
Product details