您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
中文
中文
PHP1ABHT18K
Elettrotec
Pressure
Pressure switches
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elettrotec/pressure/pressure_switches/php.prj},{NB=PHP1ABHT18K},{MDL=PHP},{RNG=1},{CNT=A},{CRP=B},{MMB=HT - TFE/P},{FLT=18K},{TAR=},{TARVAL=0.0},{GLD=SI},{SMRZ=NO},{SGRS=NO},{TGAS=NO},{CAP3=SI},{PMAX=300},{IP=00},{TMIN=-5},{TMAX=200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Elettrotec
描述
PHP - Adjustable pressure controllers for high performances
明细表
PHP1ABHT18K
MDL
Model
PHP
RNG
Pressure range
1
2
10
1
2
10
bar
CNT
Contact type
A - Normally Open
C - Normally Closed
A - Normally Open
C - Normally Closed
CRP
Body material
B - Brass
W - Acc. AISI317
B - Brass
W - Acc. AISI317
MMB
Membrane material
HT - TFE/P
FLT
过程连接
18K - G1/8 BSPT taper
14K - G1/4 BSPT taper
10K - M10x1 taper
M12 - M12x1,5 parallel
R18 - G1/8 BSPP parallel
R14 - G1/4 BSPP parallel
18NPT - 1/8" NPT taper
14NPT - 1/4" NPT taper
18K - G1/8 BSPT taper
14K - G1/4 BSPT taper
10K - M10x1 taper
M12 - M12x1,5 parallel
R18 - G1/8 BSPP parallel
R14 - G1/4 BSPP parallel
18NPT - 1/8" NPT taper
14NPT - 1/4" NPT taper
TAR
Set-point adjustment
NO
Rising
Falling
NO
Rising
Falling
TARVAL
Set-point value
0.0
0.0
bar
GLD
Gold contacts for low current
SI
SMRZ
Snubber for pressure picks
NO
SI
NO
SI
SGRS
Degreased for oxygen
NO
SI
NO
SI
TGAS
Tested for applications with gas
NO
SI
NO
SI
CAP3
Version for use with CAP3
SI
PMAX
Maximum static pressure
300
bar
TENSMAX
Maximum Voltage
30
V(ac)
CURRMAX
Max resistive current
0.03
A
IP
IP Protection
00
TMIN
Minimum temperature
-5
°C
TMAX
Maximum temperature
200
°C