??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 48
HELP_VARIABLE
Company
Elettrotec
Description
PSM-PSP…AM - Pressure switch with port for gauge
Bill of material
PSM10FNTAM
CODE
Code
RNG
Pressure range
MMB
Membrane material
NT - HNBR
FLT
Process connection
AM - G1/4" Femmina + Attacco manometro
GLD
Gold contacts for low current
CNN
Connector type
CNT
Contact type
Contatti in Scambio
CRP
Body material
Acciaio zincato
PMAX
Maximum static pressure
bar
TMIN
Minimum temperature
-25 °C
TMAX
Maximum temperature
140 °C
TENSMAX
Maximum Voltage
V(ac)
CURR
Current
A
IP
IP Protection
65
A
Height
mm