您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
VSH221V
Gates Tube Fittings
Rohrverschraubungen
Einzelteile
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{emb/rohrverschraubungen/einzelteile/vsh.prj},{NB=VSH221V},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=VSH221V},{BZ=VSH 22x1/25x2,5/1.4571},{INFO=Verstärkungshülsen },{ROHR=22x1/25x2,5},{RD=20.0},{I=20.0},{D=18.2},{D1=19.8},{GEW=1.0},{OBLF=blank},{WERK=1.4571},{SK=VSH},{BESTNR1=VSH221V},{BESTNR2=VSH221V}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 45
HELP_VARIABLE
Company
Gates Tube Fittings
Description
VSH - Verstärkungshülse
Bill of material
VSH221V
BZ
Bezeichnung
VSH 22x1/25x2,5/1.4571
VSH 22x1/25x2,5/1.4571
INFO
Infotext
Verstärkungshülsen
ROHR
Rohr AD x Wandstaerke
22x1/25x2,5
22x1/25x2,5
mm
RD
Rohr ID
20.0
20.0
mm
I
Länge
20.0
20.0
mm
D
Durchmesser
18.2
18.2
mm
D1
Durchmesser
19.8
19.8
mm
GEW
Gewicht
1.0
1.0
kg/100 St.
OBLF
Oberfläche
blank
blank
WERK
Werkstoff
1.4571
1.4571