??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 95601 - LINDAPTER® FLUSH CLAMP TYPE FC - FORGED STEEL - ZINC PLATED PLUS JS500
Bill of material
Emile Maurin 9560116
DES
Long description
Crapaud LINDAPTER® type FC
NORME1
Standard 1
-
NORME2
Standard 2
-
MATIERE
Material
fonte
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
LINDAPTER
REF
Reference
9560116
LODLEVEL
LOD Level
Z
special bolt
M16
V1
V wing thickness
5-19 mm
V2
V wing width
75-180 mm
T
22-27 mm
B
304 mm