??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
ERO
Description
Profil 20x20 corner mini - ERO Profile technic
Bill of material
SP2081N0010
ARTNR
Order-No.
SP2081N0010
ABMASSE
Dimensions cross section
20x20 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
0.50 cm^4
LY
0.50 cm^4
WX
0.43 cm³
WY
0.43 cm³
A
1.44 cm³
G
0.39 mm
GEW
Weight
0.004 kg